32L2300U - 32" class 720P LED TV

32L2300U - 32" class 720P LED TV

  • List Price:
  • $399.99
  • Instant Savings:
  • -$110.00

Total Price:

$289.99

Buy Now
This product has not yet been rated.
Be the first to write a review

Toshiba 32L2300U 32" class LED TV Specifications

Summary

Screen Size
31.5" diagonal widescreen
Screen Size Class
32"
Display Type
LED
Refresh Rate
ClearScan® 120Hz
Design
Gun Metal Deco and Stand

Video

Video Resolution*
720p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes
Dynamic Picture Mode
Yes
ColorMaster
Yes

Audio

Audyssey® Audio Technology
Audyssey EQ® , Audyssey ABX™

Inputs/Outputs

Composite
1 (shared)
HDMI*
3 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Media
Yes

Features

3D Capability*
No
Internet Capability*
No
Built-in WiFi
No
ENERGY STAR® TV
Yes

Physical Description

Width
28.9" (28.9" with stand)
Height
17.3" (19.8" with stand)
Depth
3.3" (7.1" with stand)
Width (Shipping)
32.1"
Height (Shipping)
21.3"
Depth (Shipping)
6.3"
Weight
11.7 lbs (12.6 lbs with stand)
Weight (Shipping)
16.5 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
200mm x 200mm
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $419.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.