Toshiba 32SL410U - 32" class 720p 60Hz LED TV

Toshiba 32SL410U - 32" class 720p 60Hz LED TV

Tv 32sl410u 2.71 out of 5.0 based on 12 user reviews. Average Customer Rating: 2.71 out of 5.0
Read Reviews (12) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 32SL410U 32" class LED TV Specifications

Summary

Screen Size
31.5" diagonal widescreen
Screen Size Class
32"
Display Type
LED
Native Display Resolution
1366x768
Refresh Rate
60Hz

Video

Video Resolution*
720p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
1 port

Features

Internet Capability*
No
Input Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Remote Control*
Remote Control

Physical Description

Width
30.33" (30.33" with stand)
Height
20.91" (20.91" with stand)
Depth
8.90" (with stand)
Width (Shipping)
33.11"
Height (Shipping)
23.39"
Depth (Shipping)
4.96"
Weight
18.30 lbs (19.52 lbs with stand)
Weight (Shipping)
22.71 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
200mm x 200mm

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $419.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.