Toshiba 32SL400U 32" class LED TV Specifications
Summary
- Screen Size
- 31.5" diagonal widescreen
- Screen Size Class
- 32"
- Display Type
- LED
- Native Display Resolution
- 1280x720
- Refresh Rate
- 60Hz
Video
- Video Resolution*
- 720p
- DynaLight Dynamic Backlight Control
- Yes
- TheaterWide Modes
- Full/TW1/TW2/TW3/Natural/4:3 HD/Native/Dot by Dot
- Picture Preference Modes
- Sports/Standard/Movie/PC/Preferences
- Color Temperature Control
- Yes
- Static Gamma
- Yes
- Digital Noise Reduction
- Yes
- Channel/Input Lock
- Yes
- Gaming Mode
- Yes
- Cinema Mode 24fps Capability*
- 3:2 Pull-Down
- Film Stabilization
- No
- PixelPure 5G
- No
Audio
- Speaker System
- Invisible
Inputs/Outputs
- HDMI*
- 2 ports
- ColorStream Component Video (Y/Pb/Pr)
- 1
- USB Port
- 1 port
- Ethernet Port (RJ-45)
- None
Features
- DLNA Certified
- No
- Wireless HD
- No
- InstaPort Fast HDMI Switching
- No
- Built-in TV Tuning
- NTSC/ATSC/QAM in the Clear
- Auto Aspect Control
- Yes
- Input Labeling
- Yes
- Channel Labeling
- Yes
- Channel Browser
- Yes
- Sleep Timer
- Yes
- Photo Frame Capability
- Yes
- Remote Control*
- Included
- Touch Panel Control
- No
Physical Description
- Width
- 30.53" (30.53" with stand)
- Height
- 18.86" (20.18" with stand)
- Depth
- 1.38" (7.87" with stand)
- Width (Shipping)
- 38.03"
- Height (Shipping)
- 21.81"
- Depth (Shipping)
- 5.43"
- Weight
- 15.9 lbs (18.7 lbs with stand)
- Weight (Shipping)
- 27.6 lbs
Wall Mount Specifications
- VESA® Mounting Pattern*
- 200mm x 200mm
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.