Toshiba 39L22U - 39" class 1080p 60Hz LED TV

Toshiba 39L22U - 39" class 1080p 60Hz LED TV

Tv 39l22u 4.18 out of 5.0 based on 10 user reviews. Average Customer Rating: 4.18 out of 5.0
Read Reviews (10)  | Write Reviews

Toshiba 39L22U 39" class LED TV Overview

High-Value LED with New Design

The 39"€ class L22U HDTV gives big screen seekers what they crave: big, bold, 1080p, Full HD resolution and energy-efficient LED backlighting at a value others can’t beat. And with a sleek new design, it looks great with any décor.

39L22U 1080P Full HD

1080p Full HD for True Home Theater Quality

Step up to 1080p Full HD1 with more pixel resolution than standard HD for incredible clarity for your TV and PC.

39L22U Multiple HD Inputs

Multiple HD Inputs

Full connectivity with two HDMI®2 HD Inputs and an HD PC Input, so the TV can also be used as a large PC monitor.

39L22U Dynamic Picture Mode

New Dynamic Picture Mode

Creates pictures that seem to pop off the screen. The new Dynamic Mode enhances color, sharpness, brightness and contrast to provide incredible picture quality.

39L22U Audyssey Audio Technology

New Audyssey® Audio Technology

Audyssey EQ® provides clear, accurate and natural sound right out of the box. And Audyssey ABX™ (Bass Extension) uses sophisticated driver analysis and low frequency monitoring to extend the range and bass.

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $419.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.