Toshiba 39L22U - 39" class 1080p 60Hz LED TV

Toshiba 39L22U - 39" class 1080p 60Hz LED TV

Tv 39l22u 4.18 out of 5.0 based on 10 user reviews. Average Customer Rating: 4.18 out of 5.0
Read Reviews (10)  | Write Reviews

Toshiba 39L22U 39" class LED TV Specifications

Summary

Screen Size
38.50" diagonal widescreen
Screen Size Class
39"
Display Type
LED
Refresh Rate
60Hz

Video

Video Resolution*
1080p
Gaming Mode
Yes
Dynamic Picture Mode
Yes

Audio

Audyssey® Audio Technology
Audyssey EQ® , Audyssey ABX™

Inputs/Outputs

HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Media
Yes

Features

3D Capability*
No
Internet Capability*
No
Remote Control*
Included

Physical Description

Width
34.9" (34.9" with stand)
Height
20.6" (22.3" with stand)
Depth
2.9" (7.9" with stand)
Width (Shipping)
37.8"
Height (Shipping)
26.6"
Depth (Shipping)
5.9"
Weight
14.3 lbs (16.5 lbs with stand)
Weight (Shipping)
26.5 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
200mm x 100mm

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $219.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $449.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.