Total Price:
$419.99
Turn on the versatile, extra-stylish L2300 LED HDTV series and light up any room—with great gaming, shows or movies, even as an extra monitor for productivity. Offered in a wide range of sizes with all the features you want, these TVs deliver a rich, vibrant HD picture with incredible brightness and sharp contrast, along with awesome sound and excellent energy efficiency. With exceptional good looks, it’s sure to make this year’s best dressed list.
Savor stunning visuals, thanks to 1080p Full HD resolution — twice the picture detail of a standard 720p HD set.
Enjoy clearer fast-action sports and video with ClearScan® 120Hz, which doubles the screen refresh rate.
* The above simulated images are intended to help illustrate how a specific function operates and are not indicative of actual relative differences.
Energy-efficient LED backlight for vibrant HD picture quality with sharp contrast for lifelike images with natural shadows and highlights. Brag about the all-new, slim, sophisticated design with curved corners and a sleek stand.
Enjoy clear, well-balanced sound with Audyssey EQ® and ABX audio technologies.
Plug into a Full Jack Pack. Hook up external speakers or an AV receiver. Share stuff from your laptop with a high-def PC port. Tap a ColorStream® HD component connection. And use a USB port for slideshows, video or music from a USB stick.
Get set for maximum contrast, clarity and color saturation with a Dynamic Picture Mode.
Easily adjust hue, saturation and brightness using ColorMaster™ for complete six-color management.
For diehard gamers, a special Game Mode reduces controller delay for edge-of-your seat action. For parents of gamers, a Gaming Timer lets you establish limits for playing, and locks the input when your preset time expires.