Toshiba 46SL412U - 46" class 1080p 120Hz LED TV

Toshiba 46SL412U - 46" class 1080p 120Hz LED TV

Tv 46sl412u 3.76 out of 5.0 based on 21 user reviews. Average Customer Rating: 3.76 out of 5.0
Read Reviews (21) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 46SL412U 46" class LED TV Specifications

Summary

Screen Size
45.9" diagonal widescreen
Screen Size Class
46"
Display Type
LED
Native Display Resolution
1920x1080
Refresh Rate
ClearFrame™ 120Hz

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
3 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
1 port

Features

3D Capability*
No
Internet Capability*
No
Input Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Remote Control*
Remote Control

Physical Description

Width
43.05" (43.05" with stand)
Height
26.43" (28.18" with stand)
Depth
1.38" (10.14" with stand)
Width (Shipping)
49.96"
Height (Shipping)
31.02"
Depth (Shipping)
6.34"
Weight
31.97 lbs (38.58 lbs with stand)
Weight (Shipping)
49.6 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $419.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.