Toshiba 46SL417U - 46" class 1080p 120Hz LED TV

Toshiba 46SL417U - 46" class 1080p 120Hz LED TV

Tv 46sl417u 3.85 out of 5.0 based on 12 user reviews. Average Customer Rating: 3.85 out of 5.0
Read Reviews (12) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 46SL417U 46" class LED TV Specifications

Summary

Screen Size
46" diagonal widescreen
Screen Size Class
46"
Display Type
LED
Refresh Rate
ClearFrame™ 120Hz

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
4
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
2 ports
Ethernet Port (RJ-45)
1

Features

3D Capability*
No
DLNA Certified
Yes
Internet Capability*
Yes
Built-in WiFi
Yes
InstaPort Fast HDMI Switching
Yes
Input Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Remote Control*
Universal Remote

Physical Description

Width
42.44" (with stand)
Height
28.58" (with stand)
Depth
11.30" (with stand)
Width (Shipping)
54.69"
Height (Shipping)
30.20"
Depth (Shipping)
4.96"
Weight
40.57 lbs (49.60 lbs with stand)
Weight (Shipping)
59.52 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $179.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $399.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.