Toshiba 46UL605U - 46" class 1080p 120Hz LED TV

Toshiba 46UL605U - 46" class 1080p 120Hz LED TV

MSRP: $1,699.99
Tv 46ul605U 4.12 out of 5.0 based on 7 user reviews. Average Customer Rating: 4.12 out of 5.0
Read Reviews (7) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 46UL605U 46" class LED TV Features

1080p Full HD
1080p Full HD, the highest level of HD picture quality available today.
1080p Full HD
ClearFrame™
Increases the frame rate of standard LCD TV, 1080p Full HD LCD images are now crisp and clear regardless of image motion.
ClearFrame™
CineSpeed® Panel
This special screen is rated for an eight-millisecond or less response time, which delivers better high-speed video.
CineSpeed® Panel
DynaLight®
Automatically adjusts the backlight intensity based on the image content.
DynaLight®
Native Mode™
Displays the 3% to 5% of the image that is generally lost during the normal over-scanning that is done in most TVs.
Native Mode™
Dynamic Noise Reduction
Dynamic Noise Reduction can distinguish areas of noise and apply noise reduction to only those areas.
Dynamic Noise Reduction
Gaming mode
Enjoy hair-trigger action on your Toshiba TV with a special setting that reduces game controller delay.
Gaming mode
CrystalCoat
CrystalCoat stops ambient room light reflections from washing out the picture.
CrystalCoat
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.
HDMI® port
HDMI-CEC
Let your Toshiba disc player ‘talk’ to other suitably equipped home entertainment components. And run the whole show with a single remote.
HDMI-CEC
Skype®
Make calls right from your couch with Skype® capable TVs.
Skype®
InstaPort
Connects in a fraction of the time, for faster HDMI switching between components.
InstaPort
IR Pass-Through
An IR input is convenient for wall mounting installation or when you want to place your AV components out of view.
IR Pass-Through
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $179.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $399.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.