Toshiba 46UL610U Cinema Series - 46" class 1080p 480Hz 3D LED TV

Toshiba 46UL610U Cinema Series - 46" class 1080p 480Hz 3D LED TV

Tv 46ul610u 5.00 out of 5.0 based on 1 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (1) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 46UL610U 46" class 3D LED TV Customer Reviews

Outstanding!

POSTED BY: , Pearland, Texas
Overall rating: 5.0 out of 5

"Outstanding 3D television! Bright clear picture, smooth action, deep colors, ample amount of inputs, numerious user settings to adjust the picture to your specifications, 3D without any ghosting or bleed. The only problem I see is the angle of viewing which is 60 degrees. 30 and 30 from center but all the other brands have the same limitation. 3D glasses are comfortable and light and fit over my eyeglasses without any problem and are rechargable. Blacks are excellent and the whites are bright. The contrast ratio is not given in the specs but it appears to be somewhere between 7,000,000 and 9,000,000 to 1 dynamic. Great buy, you will not regret it!"

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $219.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $449.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.