This product may be available at a local business reseller.
Find a Reseller
Toshiba 46UX600U 46" class LED TV Specifications
Summary
- Screen Size
- 46" diagonal widescreen
- Screen Size Class
- 46"
- Display Type
- LED
- Native Display Resolution
- 1920x1080
- Refresh Rate
- ClearFrame™ 120Hz
Video
- Video Resolution*
- 1080p
- DynaLight Dynamic Backlight Control
- Yes
- TheaterWide Modes
- Full/TW1/TW2/TW3/Native
- Picture Preference Modes
- Autoview/Sports/Standard/Movie/PC/h:3
- Color Temperature Control
- Yes
- Static Gamma
- Yes
- Digital Noise Reduction
- Yes
- Channel/Input Lock
- Yes
- Gaming Mode
- Yes
- Cinema Mode 24fps Capability*
- 5:5 Pull-Down & Smooth Mode
- Film Stabilization
- Yes
- PixelPure 5G
- Yes
Audio
- Speaker System
- Invisible
Inputs/Outputs
- HDMI*
- 4
- ColorStream Component Video (Y/Pb/Pr)
- 1
- USB Port
- 2 ports
- Ethernet Port (RJ-45)
- 1
Features
- 3D Capability*
- No
- DLNA Certified
- Yes
- Internet Capability*
- Yes, Net TV (YouTube®, Facebook®, Twitter®, Flickr®)
- Wireless HD
- No
- InstaPort Fast HDMI Switching
- Yes
- Regza Link HDMI® CEC Control
- Yes
- Built-in TV Tuning
- NTSC/ATSC/QAM in the Clear
- Auto Aspect Control
- Yes
- Input Labeling
- Yes
- Channel Labeling
- Yes
- Channel Browser
- Yes
- Sleep Timer
- Yes
- Photo Frame Capability
- Yes
- Remote Control*
- 4 item Universal Remote
- Touch Panel Control
- No
Physical Description
- Width
- 44.88" (44.88" with stand)
- Height
- 28.07" (29.96" with stand)
- Depth
- 1.96" (12.95" with stand)
- Width (Shipping)
- 48.82"
- Height (Shipping)
- 32.32"
- Depth (Shipping)
- 8.15"
- Weight
- 39.9 lbs (46.3 lbs with stand)
- Weight (Shipping)
- 58.4 lbs
Wall Mount Specifications
- VESA® Mounting Pattern*
- 200mm x 400mm
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.