This product may be available at a local business reseller.
Find a Reseller
Toshiba 46VX700U 46" class LED TV Features
- 1080p Full HD
- 1080p Full HD, the highest level of HD picture quality available today.
-

- ClearFrame™
- Increases the frame rate of standard LCD TV, 1080p Full HD LCD images are now crisp and clear regardless of image motion.
-

- DynaLight®
- Automatically adjusts the backlight intensity based on the image content.
-

- Dynamic Noise Reduction
- Dynamic Noise Reduction can distinguish areas of noise and apply noise reduction to only those areas.
-

- Gaming mode
- Enjoy hair-trigger action on your Toshiba TV with a special setting that reduces game controller delay.
-

- CrystalCoat
- CrystalCoat stops ambient room light reflections from washing out the picture.
-

- DVD SuperMulti Optical Drive
- Play your favorite music CDs. Watch the latest DVD movies. Load programs and do back-ups in a flash.
-

- Dolby® Volume
- Eliminates inconsistent volume levels when changing channels, inputs or even during TV commercials.
-

- HDMI-CEC
- Let your Toshiba disc player ‘talk’ to other suitably equipped home entertainment components. And run the whole show with a single remote.
-

- HDMI® port
- Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.
-

- Skype®
- Make calls right from your couch with Skype® capable TVs.
-

- InstaPort
- Connects in a fraction of the time, for faster HDMI switching between components.
-

- PixelPure 5G
- With a 14-bit internal digital video processor, gradation levels are increased, creating smoother, clearer images.
-

- IR Pass-Through
- An IR input is convenient for wall mounting installation or when you want to place your AV components out of view.
-

- Resolution+™
- Not just simple scaling, Resolution+ uses complex image correction to enhance the detail of each image, making everything feel like HD.
-

- Expert Mode
- Allows for more precise picture adjustments for a totally optimized home theater experience.
-

†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.