Toshiba 46VX700U Cinema Series - 46" class 1080p 120Hz LED TV

Toshiba 46VX700U Cinema Series - 46" class 1080p 120Hz LED TV

MSRP: $2,299.99
Tv 46vx700u 4.00 out of 5.0 based on 6 user reviews. Average Customer Rating: 4.00 out of 5.0
Read Reviews (6) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 46VX700U 46" class LED TV Specifications

Summary

Screen Size
46" diagonal widescreen
Screen Size Class
46"
Display Type
LED
Native Display Resolution
1920x1080
Refresh Rate
ClearFrame™ 120Hz

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Static Gamma
Yes
Digital Noise Reduction
Yes
Channel/Input Lock
n/a
Gaming Mode
Yes
Cinema Mode 24fps Capability*
5:5 Pull-Down & Smooth Mode
Film Stabilization
n/a
PixelPure 5G
Yes
Resolution+™*
Yes

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
4
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
2 ports
Ethernet Port (RJ-45)
1

Features

3D Capability*
No
DLNA Certified
Yes
Internet Capability*
Enhanced Net TV™ (Netflix®, YouTube®, Blockbuster®), Yes
InstaPort Fast HDMI Switching
Yes
Remote Control*
5 item Universal Remote

Physical Description

Width
43.00" (43.00" with stand)
Height
26.07" (29.00" with stand)
Depth
1.15" (11.34" with stand)
Width (Shipping)
48.51"
Height (Shipping)
30.08"
Depth (Shipping)
8.15"
Weight
44.4 lbs (50.9 lbs with stand)
Weight (Shipping)
60.6 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $419.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.