Toshiba 46WX800U Cinema Series - 46" class 1080p 240Hz 3D LED TV

Toshiba 46WX800U Cinema Series - 46" class 1080p 240Hz 3D LED TV

MSRP: $2,599.99
Tv 46wx800u 3.83 out of 5.0 based on 4 user reviews. Average Customer Rating: 3.83 out of 5.0
Read Reviews (4) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 46WX800U 46" class 3D LED TV Features

1080p Full HD
1080p Full HD, the highest level of HD picture quality available today.
1080p Full HD
ClearScan® 240Hz
Get awesome, crisp images for quick-action sports and other fast-motion video.
ClearScan® 240Hz
DynaLight®
Automatically adjusts the backlight intensity based on the image content.
DynaLight®
Dynamic Noise Reduction
Dynamic Noise Reduction can distinguish areas of noise and apply noise reduction to only those areas.
Dynamic Noise Reduction
Gaming mode
Enjoy hair-trigger action on your Toshiba TV with a special setting that reduces game controller delay.
Gaming mode
CrystalCoat
CrystalCoat stops ambient room light reflections from washing out the picture.
CrystalCoat
DVD SuperMulti Optical Drive
Play your favorite music CDs. Watch the latest DVD movies. Load programs and do back-ups in a flash.
DVD SuperMulti Optical Drive
Dolby® Volume
Eliminates inconsistent volume levels when changing channels, inputs or even during TV commercials.
Dolby® Volume
HDMI-CEC
Let your Toshiba disc player ‘talk’ to other suitably equipped home entertainment components. And run the whole show with a single remote.
HDMI-CEC
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.
HDMI® port
3D Capability
Enjoy games and movies in truly immersive 3D.
3D Capability
Skype®
Make calls right from your couch with Skype® capable TVs.
Skype®
InstaPort
Connects in a fraction of the time, for faster HDMI switching between components.
InstaPort
PixelPure 5G
With a 14-bit internal digital video processor, gradation levels are increased, creating smoother, clearer images.
PixelPure 5G
IR Pass-Through
An IR input is convenient for wall mounting installation or when you want to place your AV components out of view.
IR Pass-Through
Resolution+™
Not just simple scaling, Resolution+™ uses complex image correction to enhance the detail of each image, making everything feel like HD.
Resolution+™
Expert Mode
Allows for more precise picture adjustments for a totally optimized home theater experience.
Expert Mode
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $419.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.