This product may be available at a local business reseller.
Find a Reseller
Toshiba 46WX800U 46" class 3D LED TV Specifications
Summary
- Screen Size
- 46" diagonal widescreen
- Screen Size Class
- 46"
- Display Type
- LED
- Native Display Resolution
- 1920x1080
- Refresh Rate
- ClearScan® 240Hz
Video
- Video Resolution*
- 1080p
- DynaLight Dynamic Backlight Control
- Yes
- Static Gamma
- Yes
- Digital Noise Reduction
- Yes
- Channel/Input Lock
- n/a
- Gaming Mode
- Yes
- Cinema Mode 24fps Capability*
- 5:5 Pull-Down & Smooth Mode
- Film Stabilization
- n/a
- PixelPure 5G
- Yes
- Resolution+*
- Yes
Audio
- Speaker System
- Invisible
Inputs/Outputs
- HDMI*
- 4
- ColorStream Component Video (Y/Pb/Pr)
- 1
- USB Port
- 2 ports
- Ethernet Port (RJ-45)
- 1
Features
- 3D Capability*
- Yes
- DLNA Certified
- Yes
- Internet Capability*
- Enhanced Net TV (Netflix®, YouTube®, Blockbuster®), Yes
- InstaPort Fast HDMI Switching
- Yes
- Remote Control*
- 5 item Universal Remote
Physical Description
- Width
- 43.00" (43.00" with stand)
- Height
- 26.11" (28.94" with stand)
- Depth
- 1.15" (11.34" with stand)
- Width (Shipping)
- 48.51"
- Height (Shipping)
- 30.08"
- Depth (Shipping)
- 8.15"
- Weight
- 42.1 lbs (49.8 lbs with stand)
- Weight (Shipping)
- 59.5 lbs
Wall Mount Specifications
- VESA® Mounting Pattern*
- 400mm x 400mm
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.