Toshiba 50L2200U - 50" class 1080p 60Hz LED TV

Toshiba 50L2200U - 50" class 1080p 60Hz LED TV

  • List Price:
  • $899.99
  • Instant Savings:
  • -$100.00

Total Price:

$799.99

Buy Now
Tv 50l2200u 4.55 out of 5.0 based on 8 user reviews. Average Customer Rating: 4.55 out of 5.0
Read Reviews (8)  | Write Reviews

Toshiba 50L2200U 50" class LED TV Specifications

Summary

Screen Size
49.11" diagonal screensize
Screen Size Class
50"
Display Type
LED
Refresh Rate
60Hz
Design
Aero Cosmetic Design™

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes
Dynamic Picture Mode
Yes

Inputs/Outputs

HDMI*
2 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Media
Yes

Features

3D Capability*
No
Internet Capability*
No
Built-in WiFi
No
Remote Control*
Remote Control
ENERGY STAR® TV
Yes

Physical Description

Width
45.7" (45.7" with stand)
Height
28.2" (30.1" with stand)
Depth
3.2" (11.3" with stand)
Width (Shipping)
54.8"
Height (Shipping)
31.3"
Depth (Shipping)
6.9"
Weight
39.68 lbs (45.50 lbs with stand)
Weight (Shipping)
63.93 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $219.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $449.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.