Toshiba 50L5200U 50" class LED TV Specifications
Summary
- Screen Size
- 49.11" diagonal screensize
- Screen Size Class
- 50"
- Display Type
- LED
- Refresh Rate
- ClearFrame™ 120Hz
- Design
- Aero Cosmetic Design
Video
- Video Resolution*
- 1080p
- DynaLight Dynamic Backlight Control
- Yes
- Gaming Mode
- Yes
- Dynamic Picture Mode
- Yes
Inputs/Outputs
- HDMI*
- 3 ports
- ColorStream Component Video (Y/Pb/Pr)
- 1
- USB Media
- Yes
Features
- 3D Capability*
- No
- Internet Capability*
- No
- Remote Control*
- Included, Remote Control
- ENERGY STAR® TV
- Yes
Physical Description
- Width
- 44.8" (44.8" with stand)
- Height
- 26.9" (28.7quot; with stand)
- Depth
- 1.8" (11.3" with stand)
- Width (Shipping)
- 51.7"
- Height (Shipping)
- 30.5"
- Depth (Shipping)
- 6.3"
- Weight
- 39.6 lbs (48.4 lbs with stand)
- Weight (Shipping)
- 63.8 lbs
Wall Mount Specifications
- VESA® Mounting Pattern*
- 400mm x 400mm
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.