Why just watch the scene when you can be part of it? Experience Toshiba’s big screen 55” class TL515U LED HDTV, delivering eye-popping movies and games in Natural 3D, plus brilliant 1080p full HD imagery in 2D.
Together with an integrated Gaming Mode that reduces controller delay, this Natural 3D technology is ideal for those who want to enjoy in-your-face action all afternoon. But whatever you’re watching, local dimming will improve blacks and contrast ratios for an unforgettable picture, and AutoView® will adjust for ambient room light. Cheer better fast-paced video and sports, thanks to our exclusive CineSpeed® panel and ClearScan® 240Hz anti-blur technology.
Network with your friends, post pictures and do a whole lot more using our NetTV package with Yahoo!® Widgets. You’ll also have all the HDMI® ports you need to create a great home theater, and enjoy in-home connectivity minus the cable clutter with built-in Wi-Fi®. Offered in a wide range of sizes to suit any size room or situation, sporting a new ultrathin, chrome-trimmed black-brushed aluminum design and a cool illuminated remote, the TL515U LED HDTV is Natural 3D all dressed up.