Toshiba 55UX600U - 55" class 1080p 120Hz LED TV

Toshiba 55UX600U - 55" class 1080p 120Hz LED TV

MSRP: $2,399.99
Tv 55ux600u 4.55 out of 5.0 based on 11 user reviews. Average Customer Rating: 4.55 out of 5.0
Read Reviews (11) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 55UX600U 55" class LED TV Features

1080p Full HD
1080p Full HD, the highest level of HD picture quality available today.
1080p Full HD
ClearFrame™
Increases the frame rate of standard LCD TV, 1080p Full HD LCD images are now crisp and clear regardless of image motion.
ClearFrame™
CineSpeed® Panel
This special screen is rated for an eight-millisecond or less response time, which delivers better high-speed video.
CineSpeed® Panel
DynaLight®
Automatically adjusts the backlight intensity based on the image content.
DynaLight®
Native Mode™
Displays the 3% to 5% of the image that is generally lost during the normal over-scanning that is done in most TVs.
Native Mode™
AutoView™
By combining an ambient room light sensor and incoming video content monitoring, AutoView™ automatically sets most of the TV picture parameters for you.
AutoView™
Dynamic Noise Reduction
Dynamic Noise Reduction can distinguish areas of noise and apply noise reduction to only those areas.
Dynamic Noise Reduction
Gaming mode
Enjoy hair-trigger action on your Toshiba TV with a special setting that reduces game controller delay.
Gaming mode
CrystalCoat
CrystalCoat stops ambient room light reflections from washing out the picture.
CrystalCoat
DVD SuperMulti Optical Drive
Play your favorite music CDs. Watch the latest DVD movies. Load programs and do back-ups in a flash.
DVD SuperMulti Optical Drive
Dolby® Volume
Eliminates inconsistent volume levels when changing channels, inputs or even during TV commercials.
Dolby® Volume
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.
HDMI® port
HDMI-CEC
Let your Toshiba disc player ‘talk’ to other suitably equipped home entertainment components. And run the whole show with a single remote.
HDMI-CEC
Skype®
Make calls right from your couch with Skype® capable TVs.
Skype®
InstaPort
Connects in a fraction of the time, for faster HDMI switching between components.
InstaPort
PixelPure 5G
With a 14-bit internal digital video processor, gradation levels are increased, creating smoother, clearer images.
PixelPure 5G
IR Pass-Through
An IR input is convenient for wall mounting installation or when you want to place your AV components out of view.
IR Pass-Through
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $419.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.