Toshiba 55SL412U - 55" class 1080p 120Hz LED TV

Toshiba 55SL412U - 55" class 1080p 120Hz LED TV

Tv 55sl412u 3.43 out of 5.0 based on 14 user reviews. Average Customer Rating: 3.43 out of 5.0
Read Reviews (14) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 55SL412U 55" class LED TV Specifications

Summary

Screen Size
54.6" diagonal widescreen
Screen Size Class
55"
Display Type
LED
Native Display Resolution
1920x1080
Refresh Rate
ClearFrame™ 120Hz

Video

Video Resolution*
1080p
DynaLight Dynamic Backlight Control
Yes
Gaming Mode
Yes

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
3 ports
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
1 port

Features

3D Capability*
No
Internet Capability*
No
Input Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Remote Control*
Remote Control

Physical Description

Width
50.67" (50.67" with stand)
Height
30.71" (32.46" with stand)
Depth
1.38" (12.25" with stand)
Width (Shipping)
56.69"
Height (Shipping)
35.71"
Depth (Shipping)
6.34"
Weight
42.99 lbs (57.81 lbs with stand)
Weight (Shipping)
65.04 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $419.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube