Toshiba 65UL610U Cinema Series - 65" class 1080p 480Hz 3D LED TV

Toshiba 65UL610U Cinema Series - 65" class 1080p 480Hz 3D LED TV

This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LED TVs that are available:
LED TVs »

Toshiba 65UL610U 65" class 3D LED TV Specifications

Summary

Screen Size
64.5" diagonal widescreen
Screen Size Class
65"
Display Type
LED
Native Display Resolution
1920x1080
Refresh Rate
ClearScan® 480Hz

Video

Video Resolution*
1080p
Fine Local Dimming
Yes
Gaming Mode
Yes

Audio

Speaker System
Invisible

Inputs/Outputs

HDMI*
4
ColorStream Component Video (Y/Pb/Pr)
1
USB Port
2 ports
Ethernet Port (RJ-45)
1

Features

3D Capability*
Yes
Internet Capability*
Net TV™ (Netflix®, Facebook®, Twitter®, YouTube®)
Built-in WiFi
Yes
InstaPort Fast HDMI Switching
Yes
Input Labeling
Yes
Channel Browser
Yes
Sleep Timer
Yes
Remote Control*
Illuminated Remote Control

Physical Description

Width
58.66" (58.66" with stand)
Height
38.66" (38.66" with stand)
Depth
1.07" (17.09" with stand)
Width (Shipping)
73.82"
Height (Shipping)
40.12"
Depth (Shipping)
5.94"
Weight
60.85 lbs (74.96 lbs with stand)
Weight (Shipping)
90.39 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $179.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $399.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.