x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


LED HD TVs

starting at: $ Shop LED Series

32″ to 65″ class LED HD TVs

LED TVs

24 models available Starting at $199.99 $199.99
$2,099.99
LED TVs 4.15 out of 5.0 based on 83 user reviews.

32″ to 65″ class LED HD TVs

Visualize—without compromise

Stunning picture quality. Superior sound. Energy-efficient engineering. A suite of smart high-end technologies that take the brainwork out of great home theater—all encased in a sleek, space-saving design, and infused with Toshiba innovation. Want top-of-the-line home entertainment? You've come to the right place.

Stunning 1080p Full HD TV Visuals

These LED HD TVs really deliver the goods when it comes to premium viewing—with brilliant 1080P full HD images, dynamic sharpness, plus smoother, purer, more natural images. They also offer DynaLight® dynamic backlight control, which monitors each video frame and automatically adjusts backlight intensity. The result is a powerful picture with deep blacks for increased detail and incredible depth.

Convenient Connectivity

These LED TVs stand apart, but never alone. Multiple USB and HDMI ports let you hook in lots of components. Take advantage of built-in Wi-Fi® to cut down on cable clutter, and HDMI-CEC for creating an entire home theater controlled by one remote. There's even a place to plug in your PC.

Green Engineering

Though powerfully entertaining, these LED HD TVs are built with a power-conscious design. Each is ENERGY STAR®- qualified. So you can rest assured that with Toshiba you're doing right by the environment.

Experience Cloud TV

Select LED HDTV models come with Cloud TV. Cloud TV takes Smart TV to a whole new level. Enhanced content discovery now includes real time streaming news, so you always know what's going on. True social interaction features help you connect with friends and family, and mobile device interaction creates simple location free use.

Spectacular 3D Home Entertainment

Dive deeper into games. Take movie watching to a whole new dimension. And let yourself be blown away with the color, depth and detail before your very eyes. If you want to see cutting-edge entertainment from the comfort of your living room couch, 3D TVs deliver.

Sleek, Stylish Design

Select LED television models come with an exclusive Aero™ design. Offering a distinctive silver-wing treatment, as well as an ultra-thin bezel, it ensures your new TV will fit most any décor, and make a great addition to any room.

Assorted Screen Sizes

Mounted on your living room wall, or a stand, these LED TVs come in a range of sizes to satisfy your appetite for great entertainment, and complement most any room. Choose from 19" all the way up to 65" class models.

Sensational Sound

Treat your ears as you feast your eyes. Equipped with invisible two-way ported speakers, these LED HD TVs dish up clear, natural sound. And select models also come with Audyssey® audio—a suite of advancements that monitor inputs and outputs to better control volume, deliver superior bass, and provide truly awesome listening.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Special Features

Built-in Wi-Fi®

Built-in Wi-Fi®

All SmartTV Models Have Built-in Wi-Fi. No Dongle Needed.

Find
Cloud TV

Cloud TV

Cloud TV takes the connected experience to a new level and provides a better user experience by offering easier content discovery and acquisition, including news content and more.

Learn
ClearScan® 240Hz

ClearScan® 240Hz

Get awesome, crisp images for quick-action sports and other fast-motion video.

Learn
See All Toshiba LED Televisions »

starting at:
$
Shop LED Series

More TVs
  • LED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $419.99