Seat-to-Screen Viewing Distance
Individual preferences may differ, but to find the best viewing distance we recommend starting with industry standards, which call for multiplying the TV screen size by 1.2 (min distance) and 1.9 (max distance). Then divide the result by 12 to get the right number of feet. For instance, the best distance for a 55 set would be approximately 5.45, or about 5.5 feet.
As a quick guide, if youre putting your Toshiba HDTV in a room with limited space, we recommend the following:
| Screen Size | Min. Viewing Distance | Max. Viewing Distance |
|---|---|---|
| 40” | 4’ | 6.3’ |
| 42” | 4.2’ | 6.7’ |
| 46” | 4.6’ | 7.3’ |
| 47” | 4.7’ | 7.4’ |
| 50” | 5’ | 7.9’ |
| 55” | 5.5’ | 8.7’ |
| 65” | 6.5’ | 10.3’ |
Based on the chart, the ideal recommended viewing distances are generally in the middle of the (minimum and maximum).
Left-Right Viewing Angle
Now that youve determined the proper seat-to-screen distance, also keep in mind that youll enjoy the best viewing for movies, games and other media if the site line to the TV from where youre sitting is confined to a 40° angle, as shown in the diagram at left.
Vertical Placement
The height your Toshiba HDTV relative to the point of observation is equally important. As the accompanying picture illustrates, to maintain the best viewing, the line of site to your Toshiba HDTV should stay within a 15° angle.
Try Our Cool Calculator
Math not your thing? Not a problem. Use our interactive calculator to find the best viewing distance for your TV, or the right-sized TV to fit your space. Its fun. Its easy. And its a great way to get the perfect home theater experience.