Toshiba 47L6200U 47" class 3D LED TV Specifications
Summary
- Screen Size
- 46.96" diagonal widescreen
- Screen Size Class
- 47"
- Display Type
- LED
- Refresh Rate
- ClearScan® 120Hz
- Design
- Aero Bezel-Less Cosmetic Design
Video
- Video Resolution*
- 1080p
- DynaLight Dynamic Backlight Control
- Yes
- Gaming Mode
- Yes
- Dynamic Picture Mode
- Yes
Inputs/Outputs
- HDMI*
- 4
- ColorStream Component Video (Y/Pb/Pr)
- 1
- USB Port
- 2 ports
- USB Media
- Yes
- Ethernet Port (RJ-45)
- 1
Features
- 3D Capability*
- Yes, Passive 3D
- Built-in WiFi
- Yes
- Remote Control*
- Universal Remote
- Trivector 2D to 3D Conversions
- Yes
- Smart TV
- Apps (Netflix®, YouTube® , VUDU® Apps etc.), MediaShare (DLNA®), Open Browser, SearchAll, MediaGuide, ePortal, Send & Play, eManual, TRAC (Tablet Remote App Capability), Control4 Capable
- ENERGY STAR® TV
- Yes
Physical Description
- Width
- 41.90" (41.90" with stand)
- Height
- 25.22" (27.40" with stand)
- Depth
- 1.72" (9.13" with stand)
- Width (Shipping)
- 48.35"
- Height (Shipping)
- 28.66"
- Depth (Shipping)
- 6.34"
- Weight
- 31.75 lbs (35.93 lbs with stand)
- Weight (Shipping)
- 46.96 lbs
Wall Mount Specifications
- VESA® Mounting Pattern*
- 400mm x 400mm
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.