47L7200U 47" Class 1080P 240Hz 3D LED HD TV

47L7200U 47" Class 1080P 240Hz 3D LED HD TV

MSRP: $1,599.99
Tv 47l7200u 5.00 out of 5.0 based on 5 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (5)  | Write Reviews
More SmartTVs
Model: MSRP:
42L6200U $1,199.99
47L6200U $1,149.99
47L7200U $1,599.99
55L6200U $1,699.99
55L7200U $2,099.99

Toshiba 47L7200U 47" class 3D LED TV Specifications

Summary

Screen Size
46.96" diagonal widescreen
Screen Size Class
47"
Display Type
High Bright LED
Refresh Rate
ClearScan® 240Hz
Design
Aero Bezel-Less Cosmetic Design

Video

Video Resolution*
1080p
Local Dimming
Yes
Dynamic Picture Mode
Yes

Inputs/Outputs

HDMI*
4
ColorStream Component Video (Y/Pb/Pr)
1
Ethernet Port (RJ-45)
1

Features

3D Capability*
Yes, Passive 3D
Built-in WiFi
Yes
Remote Control*
Universal Remote
Trivector™ 2D to 3D Conversions
Yes
Smart TV
Apps (Netflix®, YouTube® , VUDU® Apps etc.), MediaShare (DLNA®), Open Browser, SearchAll, MediaGuide, ePortal, Send & Play, eManual, TRAC (Tablet Remote App Capability), Control4™ Capable
ENERGY STAR® TV
Yes

Physical Description

Width
41.90" (41.90" with stand)
Height
25.22" (27.39" with stand)
Depth
1.72" (9.25" with stand)
Width (Shipping)
48.35"
Height (Shipping)
28.66"
Depth (Shipping)
6.34"
Weight
31.75 lbs (37.48 lbs with stand)
Weight (Shipping)
51.81 lbs

Wall Mount Specifications

VESA® Mounting Pattern*
400mm x 400mm
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More TVs
  • LED TVsLED TVs
    LED TVs
    3D entertainment
    Premium full HD viewing
    Smoother, crisper images
    Ultra thin and sleek design
    Power-efficient TVs
    Starts at: $199.99
  • CloudTVsCloudTVs
    CloudTVs
    Starts at: $419.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.