BDX1100 Blu-ray Player

BDX1100 Blu-ray Player

MSRP: $99.99
Video-electronics bdx1100 3.20 out of 5.0 based on 9 user reviews. Average Customer Rating: 3.20 out of 5.0
Read Reviews (9) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Blu-ray Players that are available:
Blu-ray Players »
This product may be available at a local business reseller.

Find a Reseller

More Blu-ray Players
Model: MSRP:
BDK21 $79.99
BDX3300 $119.99
BDX5300 $139.99

Toshiba BDX1100 Specifications

Summary

Video Resolution*
1080p

Video

Full HD 1080p/24fps*
Yes
Playable Disk Types*
BD-R, BD-RE, BD-ROM, CD, CD-DA, CD-R, CD-RW, DVD-R, DVD-RW, DVD-Video
Progressive Scan 3:2 Pulldown
No
Video Upconversion*
1080i, 1080p, 720p
Multi-Camera Angle Select
Yes
Multi-Subtitle Select
Yes

Audio

JPEG Viewer*
Yes
Dolby® Digital
Yes
Dolby® Digital Plus
Yes
Dolby® True HD
Yes
Surround Sound*
DTS®, DTS® HD, DTS® HD Master Audio Essential™
LCPM
Yes
WMA & MP3 Playback*
MP3 Only
Analog 2ch Audio
1

Inputs/Outputs

Digital Audio Out
1 Coaxial
HDMI®
1
RCA Video (Composite)
1 Output
SD Card (with SDHC)
1
Ethernet Port
1
USB Port
No

Features

HDMI® CEC*
Yes
3D Capability*
No
BD-Live™*
Yes
Remote Control*
Included
Built-in VCR
No

Physical Description

Width
14.17"
Height
2.13"
Depth
9.13"
Width (Shipping)
16.85"
Height (Shipping)
4.57"
Depth (Shipping)
12.83"
Weight
3.74 lbs
Weight (Shipping)
5.29 lbs
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • CamcordersCamcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for VideoAudio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.