BDX2500 Wi-Fi Ready Blu-ray Player

BDX2500 Wi-Fi Ready Blu-ray Player

MSRP: $179.99
Video-electronics bdx2500 1.94 out of 5.0 based on 28 user reviews. Average Customer Rating: 1.94 out of 5.0
Read Reviews (28) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Blu-ray Players that are available:
Blu-ray Players »
This product may be available at a local business reseller.

Find a Reseller

More Blu-ray Players
Model: MSRP:
BDK21 $79.99
BDX3300 $119.99
BDX5300 $139.99

Toshiba BDX2500 Specifications

Summary

Video Resolution*
1080p

Video

Full HD 1080p/24fps*
Yes
Playable Disk Types*
BD-R, BD-RE, BD-ROM, Blu-ray Disc, CD, CD-DA, CD-R, CD-RW, DVD-R, DVD-RW, DVD-Video
Progressive Scan 3:2 Pulldown
Progressive
Video Upconversion*
1080i, 1080p-24fps, 1080p, 720p
Multi-Camera Angle Select
Yes
Multi-Subtitle Select
Yes

Audio

Dolby® Digital
Yes
Dolby® Digital Plus
Yes
Dolby® True HD
Yes
Surround Sound*
DTS®, DTS® HD Master Audio Essential™
WMA & MP3 Playback*
Yes
Analog 2ch Audio
1
Analog 7.1ch Audio
1

Inputs/Outputs

Digital Audio Out
1 Optical
HDMI®
1
S-Video
Yes
RCA Video (Composite)
1 Output
RCA Audio (L/R Analog)
1 Output
SD Card (with SDHC)
1
Ethernet Port
1
USB Port
1

Features

HDMI® CEC*
Yes
3D Capability*
No
Streaming Services*
VUDU®, BLOCKBUSTER on Demand®, Pandora®, Netflix®
BD-Live™*
Yes
Remote Control*
Included
Built-in VCR
No

Physical Description

Width
16.93"
Height
2.52"
Depth
8.27"
Width (Shipping)
19.49"
Height (Shipping)
4.53"
Depth (Shipping)
19.49"
Weight
3.74 lbs
Weight (Shipping)
5.72 lbs
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • CamcordersCamcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for VideoAudio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube