This product may be available at a local business reseller.
Find a Reseller
Toshiba BDX2700 Specifications
Summary
- Video Resolution*
- 1080p
Video
- Full HD 1080p/24fps*
- Yes
- Playable Disk Types*
- BD-RE, BD-ROM, Blu-ray Disc, CD, CD-DA, CD-R, CD-RW, DVD-R, DVD-RW, DVD-Video
- Progressive Scan 3:2 Pulldown
- Progressive
- Video Upconversion*
- 1080i, 1080p-24fps, 1080p, 720p
- Multi-Camera Angle Select
- Yes
- Multi-Subtitle Select
- Yes
Audio
- Dolby® Digital
- Yes
- Dolby® Digital Plus
- Yes
- Dolby® True HD
- Yes
- Surround Sound*
- DTS®, DTS® HD Master Audio Essential
- WMA & MP3 Playback*
- Yes
- Analog 2ch Audio
- 1
- Analog 7.1ch Audio
- 1
Inputs/Outputs
- Digital Audio Out
- 1 Optical
- HDMI®
- 1
- S-Video
- Yes
- RCA Video (Composite)
- 1 Output
- RCA Audio (L/R Analog)
- 1 Output
- SD Card (with SDHC)
- 1
- Ethernet Port
- 1
- USB Port
- 1
Features
- HDMI® CEC*
- Yes
- 3D Capability*
- No
- Streaming Services*
- VUDU®, BLOCKBUSTER on Demand®, Pandora®, Netflix®
- BD-Live*
- Yes
- Remote Control*
- Included
- Built-in VCR
- No
Physical Description
- Width
- 16.93"
- Height
- 2.52"
- Depth
- 8.27"
- Width (Shipping)
- 19.49"
- Height (Shipping)
- 4.53"
- Depth (Shipping)
- 19.49"
- Weight
- 3.85 lbs
- Weight (Shipping)
- 5.72 lbs
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.