CAMILEO® Air10 Wi-Fi Camcorder with 4GB SD Card

CAMILEO® Air10 Wi-Fi Camcorder with 4GB SD Card

MSRP: $159.99
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Camcorders that are available:
Camcorders »

Toshiba CAMILEO® Air10 Specifications

Summary

Screen Type
LCD
Screen Size
2"
Max Video Resolution
1080p/30fps

Features

Wi-Fi®
802.11 a/b/g Wi-Fi® CERTIFIED, 802.11n compatible

Physical Description

Width
2.2"
Height
4.3"
Depth
0.75"
Weight
3.9 oz

Main Specifications

Lens
Fixed f/2.8
Image Sensor
5MP BSI CMOS Sensor
Digital Zoom
5X
On Board Memory
Built-in 128MB Nand Flash Memory (usable storage around 65MB)
Expansion
SD/SDHC/SDXC up to 128GB
Still Picture Resolution Options
16MP (4608 x 3456), 3MP (2048 x 1536), 5MP (2592 x 1944)
Video Resolution Options
HD (1280x720p/60fps), VGA (640x480/30fps), HD (1280x720p/30fps), FHD (1920x1080p/30fps)
Exposure
Auto
White Balance
Daylight, Auto, Fluorescent, Tungsten
Scene Mode
Auto, Backlight, Night, Skin
Filter Mode
Classic (Sepia), Negative, Black & White, Auto
Self-timer
Approx. 10 sec.
Light
On, Off, Digital Light
Video Stabilization
Digital image stabilization
File Format (video)
MP4
Power Saving Mode
Auto off after approx. 3 Minutes
Battery Video Recording Time
Approx. 2h00
AC Adapter Charging Time
4 hr
Photos Taken Vs. Capacity (1GB SD)
1GB SD: 16 megapixel (interpolated) = 224 photos, 3 megapixel = 1113 photos, 5 megapixel = 699 photos
System Requirements [PC]
512MB RAM, 1GB free hard disk space, Intel Pentium 4, 2.4GHz above, Microsoft® Windows XP / Vista® / Windows® 7, 4X CD-ROM, available USB 2.0 port
Box Content
AC adapter, Hand strap, Li-Ion rechargable battery, Quick Start Guide, cleaning cloth, mini USB cable, Software CD (User''s Manual, warranty information, ArcSoft® MediaImpression video and photo editing software), Connect software (for Windows® based systems) , 4GB SD Card
Approximate Video Recording Capacity - MPEG4
1GB SD: FHD (1080p) = 14 min, HD (720/60fps) = 16 min, HD (720p/30fps) = 26 min, VGA (480/30fps) = 70 min
Warranty
one year standard limited
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • Camcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for VideoAudio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.