This product may be available at a local business reseller.
Find a Reseller
Toshiba CAMILEO® BW10 (Silver) Specifications
Summary
- Screen Type
- LCD
- Screen Size
- 2"
- Max Video Resolution
- 1080p
- Digital Still Megapixel
- 5MP
- Recording Format
- MP4 (H.264) - Videos
- Color
- Silver
Features
- Waterproof Design
- Up to 6 1/2 feet
Physical Description
- Width
- 2.17"
- Height
- 4.21"
- Depth
- 0.90"
Main Specifications
- Lens
- Fixed f/2.8
- Image Sensor
- 5MP CMOS Sensor
- Digital Zoom
- 10X
- Expansion
- Up to 64GB SD/SDHC/SDXC
- Still Picture Resolution Options
- 0.3 MP (640x480), 0.9MP (1280x720), 5MP (2592 x 1944), 2MP (1920 x 1080)
- Video Resolution Options
- FHD (1920x1080p/30fps), VGA (640x480/30fps), HD (1280x720p/30fps)
- Exposure
- Auto Focus
- White Balance
- Auto
- Self-timer
- Approx. 10 sec.
- Light
- LED On, LED Off, Digital Light
- File Format (video)
- MP4
- Battery Video Recording Time
- Approx. 1h 10m
- Photos Taken Vs. Capacity (1GB SD)
- 1GB SD: 5 megapixel=604 photos, 2 megapixels = 1428 photos
- System Requirements [PC]
- Microsoft® Windows XP SP3/ Vista / Windows 7, DVD-ROM, Free 1GB system hard disk space, 1GB system memory, available USB 2.0 port
- Box Content
- DVD (CAMILEO uploader, MAGIX Video Deluxe 15 Plus Trial version software, user's manual, warranty information), Hand strap, Li-Ion rechargable battery, Quick Start Guide, Soft case, USB cable
- Warranty
- one-year limited
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.