CAMILEO® BW20 1080p Waterpoof Camcorder

CAMILEO® BW20 1080p Waterpoof Camcorder

MSRP: $129.99
Video-electronics camileo-bw20 5.00 out of 5.0 based on 1 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (1)  | Write Reviews

Toshiba CAMILEO® BW20 Specifications

Summary

Screen Type
LCD
Screen Size
2"
Max Video Resolution
1080p/30fps
Digital Still Megapixel
5MP, 16MP Interpolated

Features

Waterproof Design
up to 16 feet (5 meters)
Dust Proof
Yes
Shock Proof
Up to 5 feet

Physical Description

Width
4.3"
Height
2.2"
Depth
0.68"
Width (Shipping)
5.3"
Height (Shipping)
5.71"
Depth (Shipping)
2.68"
Weight
10.8 oz
Weight (Shipping)
0.68 lbs

Main Specifications

Lens
F2.2 (fixed focus lens)
Image Sensor
5MP CMOS Sensor
Digital Zoom
5X
Expansion
microSD card (support capacity up to 2GB), microSDHC card (support capacity up to 32GB), microSDXC card (support capacity up to 128GB)
Video Resolution Options
HD (1280x720p/60fps), VGA (640x480/30fps), HD (1280x720p/30fps), FHD (1080p/30fps)
Exposure
Auto
White Balance
Daylight, Auto, Fluorescent, Tungsten
Scene Mode
Auto, Backlight, Night, Skin, Underwater
Filter Mode
Classic (Sepia), Negative, Black & White, Auto
Self-timer
Approx. 10 sec.
Light
On, Off, Digital Light
Video Stabilization
Electronic Image Stabilization
File Format (video)
MP4
Battery Video Recording Time
Up to approx 1h 20m
AC Adapter Charging Time
4.5 - 5 hr (via USB)
Photos Taken Vs. Capacity (1GB SD)
2D stills: 1 GB SD: 16 megapixel (interpolated) = 223 photos, 3 megapixel = 1110 photos, 5 megapixel = 697 photos
System Requirements [PC]
available USB 2.0 port, Microsoft® Windows XP / Vista® / Windows® 7, 1GB free hard disk space, 4X CD-ROM, Intel Core 2 Duo or above or AMD Athlon 64 X2 or above, 1GB RAM
System Requirement [Mac]
Mac OS 10.5 or above
Box Content
floating wrist strap, Li-Ion rechargable battery, Quick Start Guide, Wrist strap, mini USB cable, Software CD (User''s Manual, warranty information, ArcSoft® MediaImpression video and photo editing software)
Approximate Video Recording Capacity - MPEG4
HD (720p/30fps) = 29 min, 1 GB SD: FHD (1080p) = 15 min., HD (720p/60fps) = 15 min., VGA (480p/30fps) = 72 min
Warranty
one year standard limited
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • Camcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for VideoAudio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.