Toshiba Clip - Light Blue Specifications
Summary
- Screen Type
- LCD
- Screen Size
- 1.5" (4:3 aspect ratio)
- Max Video Resolution
- 1080p
- Digital Still Megapixel
- 5MP, 16MP Interpolated
- Color
- Light Blue
Physical Description
- Width
- 1.8"
- Height
- 3.2"
- Width (Shipping)
- 8.1"
- Height (Shipping)
- 7.5"
- Depth (Shipping)
- 1.6"
- Weight
- 0.15 lbs
- Weight (Shipping)
- 0.89 lbs
Main Specifications
- Lens
- Fixed f/2.8
- Image Sensor
- 5MP BSI CMOS Sensor
- Digital Zoom
- 5X
- On Board Memory
- Built-in 128MB NAND Flash Memory (usable storage around 68MB)
- Expansion
- SDHC card (support capacity up to 32GB), SDXC card (support capacity up to 128GB)
- Still Picture Resolution Options
- 16MP (4608 x 3456), 3MP (2048 x 1536), 5MP (2592 x 1944)
- Video Resolution Options
- HD (1280x720p/30fps), VGA (640x480/30fps), HD (1280x720p/60fps), FHD (1920x1080p/30fps)
- Exposure
- Auto
- White Balance
- Auto, Tungsten, Daylight
- Scene Mode
- Auto, Backlight, Night, Skin
- Filter Mode
- Negative, Auto, Classic (Sepia), Black & White
- Self-timer
- Approx. 10 sec.
- Light
- LED On, Off
- Video Stabilization
- Electronic Image Stabilization
- File Format (video)
- MP4
- Power Saving Mode
- Auto off after approx. 3 Minutes
- Battery Video Recording Time
- Approx 1h 30m
- AC Adapter Charging Time
- 2.5 hr
- Photos Taken Vs. Capacity (1GB SD)
- 1 GB SD: 16 megapixel (interpolated) = 400 photos, 5 megapixel = 434 photos, 3 megapixel = 526 photos
- System Requirements [PC]
- Microsoft® Windows XP / Vista® / Windows® 7
- System Requirement [Mac]
- Mac OS 10.5 or above, USB 2.0 Port, 1GB free hard disk space, 1GB RAM, Intel Core 2 Duo or above, 4X CD-ROM
- Box Content
- 4GB Micro SD Card, microSD to SD adapter, Mini USB Cable, Quick Start Guide, Wrist strap, cleaning cloth, Software CD (User''s Manual, warranty information, ArcSoft® MediaImpression video and photo editing software), Uploader Software
- Approximate Video Recording Capacity - MPEG4
- HD (720p/60fps) = 15 min., HD (720p/30fps) = 31 min, VGA (480p/30fps) = 59 min
- Warranty
- one year standard limited
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.