CAMILEO® Clip Camcorder with 4GB Micro SD Card - White

CAMILEO® Clip Camcorder with 4GB Micro SD Card - White

MSRP: $109.99
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Camcorders that are available:
Camcorders »

Toshiba Clip - White Specifications

Summary

Screen Type
LCD
Screen Size
1.5" (4:3 aspect ratio)
Max Video Resolution
1080p
Digital Still Megapixel
5MP, 16MP Interpolated
Color
White

Physical Description

Width
1.8"
Height
3.2"
Width (Shipping)
8.1"
Height (Shipping)
7.5"
Depth (Shipping)
1.6"
Weight
0.15 lbs
Weight (Shipping)
0.89 lbs

Main Specifications

Lens
Fixed f/2.8
Image Sensor
5MP BSI CMOS Sensor
Digital Zoom
5X
On Board Memory
Built-in 128MB NAND Flash Memory (usable storage around 68MB)
Expansion
SDHC card (support capacity up to 32GB), SDXC card (support capacity up to 128GB)
Still Picture Resolution Options
16MP (4608 x 3456), 3MP (2048 x 1536), 5MP (2592 x 1944)
Video Resolution Options
HD (1280x720p/30fps), VGA (640x480/30fps), HD (1280x720p/60fps), FHD (1920x1080p/30fps)
Exposure
Auto
White Balance
Auto, Tungsten, Daylight
Scene Mode
Auto, Backlight, Night, Skin
Filter Mode
Negative, Auto, Classic (Sepia), Black & White
Self-timer
Approx. 10 sec.
Light
LED On, Off
Video Stabilization
Electronic Image Stabilization
File Format (video)
MP4
Power Saving Mode
Auto off after approx. 3 Minutes
Battery Video Recording Time
Approx 1h 30m
AC Adapter Charging Time
2.5 hr
Photos Taken Vs. Capacity (1GB SD)
1 GB SD: 16 megapixel (interpolated) = 400 photos, 5 megapixel = 434 photos, 3 megapixel = 526 photos
System Requirements [PC]
Microsoft® Windows XP / Vista® / Windows® 7
System Requirement [Mac]
Mac OS 10.5 or above, USB 2.0 Port, 1GB free hard disk space, 1GB RAM, Intel Core 2 Duo or above, 4X CD-ROM
Box Content
4GB Micro SD Card, microSD to SD adapter, Mini USB Cable, Quick Start Guide, Wrist strap, cleaning cloth, Software CD (User''s Manual, warranty information, ArcSoft® MediaImpression video and photo editing software), Uploader Software
Approximate Video Recording Capacity - MPEG4
HD (720p/60fps) = 15 min., HD (720p/30fps) = 31 min, VGA (480p/30fps) = 59 min
Warranty
one year standard limited
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • Camcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for VideoAudio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.