CAMILEO® H30 1080p HD Camcorder

CAMILEO® H30 1080p HD Camcorder

MSRP: $229.99
Video-electronics camileo-h30 3.00 out of 5.0 based on 36 user reviews. Average Customer Rating: 3.00 out of 5.0
Read Reviews (36) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Camcorders that are available:
Camcorders »

Toshiba CAMILEO® H30 Specifications

Summary

Screen Type
LCD Touch
Screen Size
3"
Max Video Resolution
1080p/30fps, 1080i/60fps
Digital Still Megapixel
10MP
Recording Format
H.264 Full HD
Color
Black

Features

Waterproof Design
No
Internet Upload Button
Yes (for Windows® based systems)
Wi-Fi®
No

Physical Description

Width
1.8"
Height
2.6"
Depth
4.3"
Width (Shipping)
6.9"
Height (Shipping)
6.9"
Depth (Shipping)
5.2"
Weight (Shipping)
2.0 lbs.

Main Specifications

Lens
f/3.5 - 3.7
Image Sensor
10MP CMOS Sensor
Optical Zoom
5X
Digital Zoom
4X
On Board Memory
128MB Nand Flash Memory
Expansion
32GB SD/SDHC
Still Picture Resolution Options
3MP (2048 x 1536), 10MP (3644 x 2748), 16MP (4608 x 3456)
Video Resolution Options
HD (1280x720p/30fps), VGA (640x460 / 30fps), FHD (1920x1080p/30fps)
Exposure
Auto Focus
Self-timer
Approx. 10 sec.
Light
Auto, red-eye reduction, digital light, Off
File Format (video)
AVI
Power Saving Mode
Auto off after approx. 3 Minutes
Battery Video Recording Time
Approx. 2h30
Photos Taken Vs. Capacity (1GB SD)
10 megapixel = 244 photos, 1GB SD: 16 megapixel = 195 photos, 3 megapixel = 814 photos
System Requirements [PC]
1 available USB port, Microsoft® Windows XP / Vista® / Windows® 7, 4X CD-ROM, Free 700MB system hard disk space, CPU Intel Pentium III 800 MHz above
Box Content
AC adapter, CD (driver, manual, Arcsoft), HDMI cable, Hand strap, Quick Start Guide, USB cable, battery, cleaning cloth, lens cover, pouch (cloth bag), remote control, video cable, warranty leaflet
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • Camcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for VideoAudio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.