This product may be available at a local business reseller.
Find a Reseller
Toshiba CAMILEO® P100 Specifications
Summary
- Screen Type
- LCD Touch
- Screen Size
- 3"
- Max Video Resolution
- 1080p
- Digital Still Megapixel
- 16MP
- Recording Format
- MP4 (H.264) - Videos
- Color
- Black
Features
- Internet Upload Button
- Yes (for Windows® based systems)
Physical Description
- Width
- 2.7"
- Height
- 4.4"
- Depth
- 1.3"
Main Specifications
- Image Sensor
- 8MP CMOS Sensor
- Optical Zoom
- 5X
- Advanced Zoom
- 8X
- Digital Zoom
- 16X
- On Board Memory
- 128MB Nand Flash Memory
- Expansion
- Up to 64GB SD/SDHC/SDXC
- Still Picture Resolution Options
- 8MP (3264 x 2448), 3MP (2048 x 1536), 16MP (4608 x 3456)
- Video Resolution Options
- HD (1280x720p/60fps), VGA (640x480/30fps), HD (1280x720p/30fps), FHD (1920x1080p/30fps)
- Exposure
- Auto
- White Balance
- Daylight, Auto, Fluorescent, Tungsten
- Scene Mode
- Auto, Backlight, Night, Skin
- Filter Mode
- Classic (Sepia), Negative, Black & White, Auto
- Self-timer
- Approx. 10 sec.
- Light
- On, Off, Digital Light
- Video Stabilization
- Digital image stabilization
- File Format (video)
- MP4
- Power Saving Mode
- Auto off after approx. 3 Minutes
- Battery Video Recording Time
- Approx. 1h 10m
- Photos Taken Vs. Capacity (1GB SD)
- 1GB SD: 16 megapixel (interpolated) = 426 photos, 3 megapixel = 1123 photos, 8 megapixel = 446
- System Requirements [PC]
- 512MB RAM, 1GB free hard disk space, Intel Pentium 4, 2.4GHz above, Microsoft® Windows XP / Vista® / Windows® 7, 4X CD-ROM, available USB 2.0 port
- System Requirement [Mac]
- DVD-Rom, Mac OS 10.5 or above, 1GB RAM, USB 2.0 Port, 1GB free hard disk space, Intel® Core 2 or above
- Box Content
- AV with mini USB cable, Camileo Uploader (software for Windows® based systems), Hand strap, Li-Ion rechargable battery, Quick Start Guide, Software CD (User's Manual, warranty information, ArcSoft video and photo editing software), USB cable, cleaning cloth, power adapter
- Approximate Video Recording Capacity - MPEG4
- 1GB SD: FHD (1080p) = 14 min, HD (720/60fps) = 16 min, HD (720p/30fps) = 26 min, VGA (480/30fps) = 70 min
- Warranty
- one year standard limited
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.