CAMILEO® S20 1080p HD Camcorder (Silver)

CAMILEO® S20 1080p HD Camcorder (Silver)

MSRP: $179.99
Video-electronics camileo-s20-s 4.00 out of 5.0 based on 3 user reviews. Average Customer Rating: 4.00 out of 5.0
Read Reviews (3) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Camcorders that are available:
Camcorders »

Toshiba CAMILEO® S20 (Silver) Overview

Pocket-Sized

At 2/3" thin and 3.5 oz, this compact video camera is about the same size as a smartphone and can virtually go wherever you go. Don't sacrifice power for size!

Hi-Def Made Easy

The CAMILEO® S20 camcorder supports 1080p Full HD Video, 4x digital zoom and video stabilization*. The S20 also doubles as a 5 Megapixel digital still camera. Choose from 4 different recording modes: Macro for close-up shots, motion detection for surveillance, slow motion for sports, and time elapse for condensing extended footage.

Don't be Constrained by a Device's
Built-in Memory

The S20 takes SD/SDHC memory cards up to 32GB (not included) for an estimated 5 hours** at 1080p. Gain greater flexibility and recording time by changing settings which allows up to 12 hours* at the lowest setting. Also, download and charge at the same time with the included USB 2.0 cable.

Capture. Edit. Share.

Previewing, watching or sharing your videos doesn't get any easier. The CAMILEO® S20 is equipped with a large 3" swiveling LCD monitor for previewing and recording in almost any angle. Share your memories with your family and friends with the one-touch YouTube® button or watch them directly on your favorite TV from the AV and HDMI® ports.

*4 x digital zoom and video stabilization work on 720p or below.
** All numbers are approximate from SDcard.org. Actual storage will depend on size of data and compression used.

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • Camcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for VideoAudio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.