Toshiba CAMILEO® S20 (Silver) Specifications
Summary
- Screen Type
- LCD
- Screen Size
- 3"
- Max Video Resolution
- 1080p/30fps
- Digital Still Megapixel
- 5MP
- Recording Format
- H.264 Full HD
- Color
- Silver
Features
- Waterproof Design
- No
- Internet Upload Button
- Yes (for Windows® based systems)
- Wi-Fi®
- No
Physical Description
- Width
- 0.67"
- Height
- 4.17"
- Depth
- 2.32"
- Width (Shipping)
- 7.75"
- Height (Shipping)
- 7.0"
- Depth (Shipping)
- 3.25"
- Weight (Shipping)
- 1.4 lbs.
Main Specifications
- Lens
- Fixed f/3.2
- Image Sensor
- 5MP CMOS Sensor
- Optical Zoom
- None
- Digital Zoom
- 4X
- On Board Memory
- 128MB Nand Flash Memory
- Expansion
- 32GB SD/SDHC
- Still Picture Resolution Options
- 8MP (3200 x 2400), 3MP (2048 x 1536), 5MP (2592 x 1944)
- Video Resolution Options
- FHD (1920x1080p/30fps), VGA (640x460 / 30fps), HD (1280x720p/30fps), WVGA (848x480/60fps)
- Exposure
- Auto Focus
- Self-timer
- Approx. 10 sec.
- Light
- Auto, Off
- File Format (video)
- AVI
- Power Saving Mode
- Auto off after approx. 3 Minutes
- Battery Video Recording Time
- Approx. 1h40
- Photos Taken Vs. Capacity (1GB SD)
- 1GB SD: 8 megapixel = 170 photos, 3 megapixel = 817 photos, 8 megapixel = 446 photos
- System Requirements [PC]
- CPU Intel Pentium III 800 MHz above, Free 700MB system hard disk space, Microsoft® Windows XP / Vista® / Windows® 7, 1 available USB port, 256MB system memory , 4X CD-ROM
- Box Content
- AC adapter, CD, HDMI cable, Quick Start Guide, USB cable, Wrist strap, battery, cleaning cloth, pouch, tripod, video cable, warranty leaflet
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.