CAMILEO® S20 1080p HD Camcorder

CAMILEO® S20 1080p HD Camcorder

MSRP: $179.99 Video-electronics camileo-s20 3.56 out of 5.0 based on 9 user reviews. Average Customer Rating: 3.56 out of 5.0
Read Reviews (9) 

This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Camcorders that are available:
Camcorders »

Toshiba CAMILEO® S20 Overview

CAMILEO® S20 In Action

Pocket-Sized

At 2/3" thin and 3.5 oz, this compact video camera is about the same size as a smartphone and can virtually go wherever you go. Don't sacrifice power for size!

Hi-Def Made Easy

The CAMILEO® S20 camcorder supports 1080p Full HD Video, 4x digital zoom and video stabilization*. The S20 also doubles as a 5 Megapixel digital still camera. Choose from 4 different recording modes: Macro for close-up shots, motion detection for surveillance, slow motion for sports, and time elapse for condensing extended footage.

CAMILEO® S20 Side Closed View

Don't be Constrained by a Device's
Built-in Memory

The S20 takes SD/SDHC memory cards up to 32GB (not included) for an estimated 5 hours** at 1080p. Gain greater flexibility and recording time by changing settings which allows up to 12 hours* at the lowest setting. Also, download and charge at the same time with the included USB 2.0 cable.

Capture. Edit. Share.

Previewing, watching or sharing your videos doesn't get any easier. The CAMILEO® S20 is equipped with a large 3" swiveling LCD monitor for previewing and recording in almost any angle. Share your memories with your family and friends with the one-touch YouTube® button or watch them directly on your favorite TV from the AV and HDMI® ports.

*4 x digital zoom and video stabilization work on 720p or below.
** All numbers are approximate from SDcard.org. Actual storage will depend on size of data and compression used.

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • Blu-ray PlayersBlu-ray Players
    Blu-ray Players
    1080p high definition viewing experience
    Wi-Fi® ready models available
    Advanced Dolby® sound technologies
    Some models offers 3D capability
    Access additional content via BD-Live™
    Starts at: $79.99
  • DVD PlayersDVD Players
    DVD Players
    Brilliant high-definition visuals
    Stunning surround sound
    A variety of players to suit your lifestyle
    Built-in upconversion technology
    Broad home theater compatibility
    Starts at: $39.99
  • DVD RecordersDVD Recorders
    DVD Recorders
    1080p Upconversion
    Multi-format recording and playback
    Onboard HDMI®-CEC
    One-touch recording
    Starts at: $139.99
  • Camcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $109.99