CAMILEO® S30 1080p HD Camcorder

CAMILEO® S30 1080p HD Camcorder

  • List Price:
  • $179.99
  • Instant Savings:
  • -$60.00

Total Price:

$119.99

Video-electronics camileo-s30 2.07 out of 5.0 based on 27 user reviews. Average Customer Rating: 2.07 out of 5.0
Read Reviews (27) 
This product is no longer available at ToshibaDirect.com.
We recommend taking a look at other Camcorders that are available:
Camcorders »

Toshiba CAMILEO® S30 Specifications

Summary

Screen Type
LCD Touch
Screen Size
3"
Max Video Resolution
1080p/30fps
Digital Still Megapixel
8MP
Recording Format
MP4 (H.264) - Videos
Color
Black

Features

Waterproof Design
No
Internet Upload Button
Yes (for Windows® based systems)
Wi-Fi®
No

Physical Description

Width
2.36"
Height
4.33"
Depth
0.75"
Width (Shipping)
7.75"
Height (Shipping)
7.0"
Depth (Shipping)
3.25"

Main Specifications

Lens
Fixed f/2.5
Image Sensor
8MP CMOS Sensor
Optical Zoom
None
Digital Zoom
16X
On Board Memory
128MB Nand Flash Memory
Expansion
Up to 64GB SD/SDHC/SDXC
Still Picture Resolution Options
8MP (3264 x 2448), 16MP (4608 x 3456), 3MP (2048 x 1536)
Video Resolution Options
HD (720p/30fps), FHD (1080p/30fps), VGA (480p/30fps), HD (720p/60fps)
Exposure
Auto Focus
Self-timer
Approx. 10 sec.
Light
LED On, LED Off, Digital Light
File Format (video)
MP4
Power Saving Mode
Auto off after approx. 3 Minutes
Photos Taken Vs. Capacity (1GB SD)
1GB SD: 16 megapixel = 195 photos, 3 megapixel = 814 photos, 8 megapixel = 306 photos
System Requirements [PC]
512MB system memory , Microsoft® Windows XP / Vista® / Windows® 7, 1 available USB port, 4X CD-ROM, Free 1GB system hard disk space, CPU Intel Pentium 4 2.4GHz or above
Box Content
AV Cable, CD (ArcSoft video and photo editing software, User's Guide, warranty information), HDMI cable, Hand strap, Li-Ion rechargable battery, Mini Tripod, Nylon Case, Quick Start Guide, USB cable, cleaning cloth, power adapter
Approximate Video Recording Capacity - MPEG4
1GB SD: FHD (1080p) = 10 min, HD (720p/30fps)=20 min, VGA (480/30fps)=60 min
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • Camcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for VideoAudio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.