MSRP†: $349.99
Average Customer Rating:

Read Reviews (21)
With the CAMILEO® X100 camcorder you will enjoy Full-HD 1080p video with the ability to choose between 30 or 60fps. The X100 doubles as a digital still camera with crisp 10 Megapixel photos. Any way you choose, your memories will be captured in Full-detail.
Get in close with the 10x optical zoom. The X100's video stabilization feature will make you look like a professional. Watch and relive your experience on the large 3-inch diagonal touch-screen LCD. Get the shot with 4 different recording modes: Macro for closeup shots, motion detection for surveillance, slow motion for sports and time elapse for condensing extended footage.
4GB of internal memory offers room to capture countless precious moments and insert an SD/SDHC memory card to increase recording time up to an estimated 5 additional hours* at 1080p with a 32GB card (not included). Gain greater flexibility and recording time by changing settings which allows up to 12 hours* at the lowest setting. The X100 charges with either an included USB 2.0 cable or an AC adaptor, so you won't need to bring extra cables on your travels. At only 9.5 oz, you will hardly know you are carrying it.
The on-the-camera YouTube® button allows you to quickly upload movies. You can also choose to watch your movies directly on your High Definition screen with the included HDMI® cable.
* All numbers are approximate from SDcard.org. Actual storage will depend on size of data and compression used.