CAMILEO® X100 1080p HD Camcorder

CAMILEO® X100 1080p HD Camcorder

MSRP: $349.99 Video-electronics camileo-x100 3.43 out of 5.0 based on 21 user reviews. Average Customer Rating: 3.43 out of 5.0
Read Reviews (21) 

This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Camcorders that are available:
Camcorders »

Toshiba CAMILEO® X100 Specifications

Spec Sheet download detailed spec sheet PDF

Summary

Screen Size
3"
Screen Type
LCD Touch
Max Video Resolution
1080i/60fps, 1080p/30fps
Digital Still Megapixel
10MP
Recording Format
H.264 Full HD
Color
Black

Features

Internet Upload Button
Yes (for Windows® based systems)
Waterproof Design
No
Wi-Fi®
No

Physical Description

Width
2.45"
Height
2.65"
Depth
4.8"
Width (Shipping)
6.9"
Height (Shipping)
6.9"
Depth (Shipping)
5.2"
Weight (Shipping)
2.2 lbs.

Main Specifications

Lens
f/2.0 - 2.8
Image Sensor
10MP CMOS Sensor
Optical Zoom
10X
Digital Zoom
10X
On Board Memory
4GB MLC Flash Memory
Expansion
32GB SD/SDHC
Still Picture Resolution Options
10MP (3644 x 2748), 16MP (4608 x 3456), 3MP (2048 x 1536)
Video Resolution Options
FHD (1920x1080p/30fps), VGA (640x460 / 30fps), FHD (1920 x 1080i/60fps), HD (720p/60fps), HD (720p/30fps)
Exposure
Auto Focus
Self-timer
Approx. 10 sec.
Light
Auto, red-eye reduction, digital light, Off
File Format (video)
AVI
Power Saving Mode
Auto off after approx. 3 Minutes
Battery Video Recording Time
Approx. 2h00
Photos Taken Vs. Capacity (1GB SD)
3 megapixel = 814 photos, 1GB SD: 16 megapixel = 195 photos, 10 megapixel = 244 photos
System Requirements [PC]
CPU Intel Pentium III 800 MHz above, Free 700MB system hard disk space, Microsoft® Windows XP / Vista® / Windows® 7, 1 available USB port, 256MB system memory , 4X CD-ROM
Box Content
pouch, battery, HDMI cable, CD (driver, manual, Arcsoft), warranty leaflet, USB cable, video cable, AC adapter, Hand strap, remote control, Quick Start Guide, cleaning cloth, lens cover
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • Blu-ray PlayersBlu-ray Players
    Blu-ray Players
    1080p high definition viewing experience
    Wi-Fi® ready models available
    Advanced Dolby® sound technologies
    Some models offers 3D capability
    Access additional content via BD-Live™
    Starts at: $79.99
  • DVD PlayersDVD Players
    DVD Players
    Brilliant high-definition visuals
    Stunning surround sound
    A variety of players to suit your lifestyle
    Built-in upconversion technology
    Broad home theater compatibility
    Starts at: $39.99
  • DVD RecordersDVD Recorders
    DVD Recorders
    1080p Upconversion
    Multi-format recording and playback
    Onboard HDMI®-CEC
    One-touch recording
    Starts at: $139.99
  • Camcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $109.99