This product may be available at a local business reseller.
Find a Reseller
Toshiba CAMILEO® X200 Specifications
Summary
- Screen Type
- LCD Touch
- Screen Size
- 3"
- Max Video Resolution
- 1080p/30fps
- Digital Still Megapixel
- 16MP Interpolated
- Recording Format
- JPG - Photos, MP4 (H.264) - Videos
Physical Description
- Width
- 2.1"
- Length
- 4.7"
- Height
- 2.4"
Main Specifications
- Lens
- F 3.1- F4.2
- Image Sensor
- 8MP CMOS Sensor
- Optical Zoom
- 12X
- Advanced Zoom
- 20X
- Digital Zoom
- 60X
- On Board Memory
- 128MB Nand Flash Memory
- Expansion
- SD/SDHC/SDXC up to 128GB
- Still Picture Resolution Options
- 3MP (2048 x 1536), 8MP (3264 x 2448), 16MP (4608 x 3456)
- Video Resolution Options
- VGA (640x480/30fps), HD (1280x720p/60fps), HD (1280x720p/30fps), FHD (1920x1080p/30fps)
- Exposure
- Auto
- White Balance
- Daylight, Fluorescent, Tungsten, Auto
- Scene Mode
- Auto, Backlight, Night, Skin
- Filter Mode
- Negative, Black & White, Auto, Classic (Sepia)
- Self-timer
- Approx. 10 sec.
- Light
- On, Off, Digital Light
- Video Stabilization
- Electronic Image Stabilization
- Power Saving Mode
- Auto off after approx. 3 Minutes
- Battery Video Recording Time
- Approx. 1h40
- AC Adapter Charging Time
- 4 hr
- Photos Taken Vs. Capacity (1GB SD)
- 1 GB SD: 16 megapixel (interpolated) = 258 photos, 3 megapixel = 891 photos, 8 megapixel = 426 photos
- System Requirements [PC]
- Microsoft® Windows XP / Vista® / Windows® 7, 4X CD-ROM, Intel Pentium 4, 2.4GHz above, 1GB free hard disk space, 512MB RAM, available USB 2.0 port
- System Requirement [Mac]
- Intel® Core 2.4GHz or above, Mac OS 10.6 or above, 1GB free hard disk space, 1GB RAM, DVD-Rom
- Box Content
- AV with mini USB cable, Camileo Uploader (software for Windows® based systems), Li-Ion rechargable battery, Quick Start Guide, Software CD (User's Manual, warranty information, ArcSoft video and photo editing software), cleaning cloth, lens cover set (lens cover and strap), mini HDMI cable, mini USB cable, pouch (cloth bag), power adapter, remote control
- Approximate Video Recording Capacity - MPEG4
- 1 GB SD: FHD (1080p) = 11:30 min, HD (720/60fps) = 11:30 min, HD (720p/30fps) = 17:15, VGA (480/30fps) = 34:30 min
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.