Toshiba CAMILEO® X400 Specifications
Summary
- Screen Type
- LCD Touch
- Screen Size
- 3"
- Max Video Resolution
- 1080p/30fps
- Digital Still Megapixel
- 16MP Interpolated
- Recording Format
- JPG - Photos, MP4 (H.264) - Videos
Physical Description
- Width
- 2.1"
- Length
- 4.7"
- Height
- 2.4"
Main Specifications
- Lens
- F3.5 - F4.1
- Image Sensor
- 5MP BSI CMOS Sensor
- Optical Zoom
- 23X
- Digital Zoom
- 120X
- On Board Memory
- Built-in 128MB flash memory (partial memory used for firmware)
- Expansion
- SD/SDHC/SDXC up to 128GB
- Still Picture Resolution Options
- 3MP (2048 x 1536), 5MP (2592 x 1944), 16MP (4608 x 3456)
- Video Resolution Options
- FHD (1920x1080p/30fps), HD (1280x720p/30fps), VGA (640x480/30fps), HD (1280x720p/60fps)
- Exposure
- Auto
- White Balance
- Daylight, Auto, Fluorescent, Tungsten
- Scene Mode
- Auto, Backlight, Night, Skin
- Filter Mode
- Negative, Classic (Sepia), Auto, Black & White
- Self-timer
- Approx. 10 sec.
- Light
- On, Off, Digital Light
- Video Stabilization
- Electronic Image Stabilization
- File Format (video)
- MP4
- Power Saving Mode
- Auto off after approx. 3 Minutes
- Battery Video Recording Time
- Approx. 1h40
- AC Adapter Charging Time
- 4 hr
- Photos Taken Vs. Capacity (1GB SD)
- 1GB SD: 16 megapixel (interpolated) = 426 photos
- System Requirements [PC]
- 1GB free hard disk space, 512MB RAM, Microsoft® Windows XP / Vista® / Windows® 7, 4X CD-ROM, Intel Pentium 4, 2.4GHz above, available USB 2.0 port
- System Requirement [Mac]
- 1GB RAM, 1GB free hard disk space, USB 2.0 Port, Mac OS 10.6 or above, Intel® Core 2.4GHz or above, DVD-Rom
- Box Content
- AV with mini USB cable, Camileo Uploader (software for Windows® based systems), Li-Ion rechargable battery, Quick Start Guide, Software CD (User's Manual, warranty information, ArcSoft video and photo editing software), cleaning cloth, deluxe soft case, lens cover set (lens cover and strap), mini HDMI cable, mini USB cable, power adapter, remote control
- Approximate Video Recording Capacity - MPEG4
- 1 GB SD: FHD (1080p) = 11:30 min, HD (720/60fps) = 11:30 min, HD (720p/30fps) = 17:15, VGA (480/30fps) = 34:30 min
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.