CAMILEO® X416 1080p HD Camcorder

CAMILEO® X416 1080p HD Camcorder

  • List Price:
  • $319.99
  • Instant Savings:
  • -$80.00

Total Price:

$239.99

Buy Now
Video-electronics camileo-x416 2.50 out of 5.0 based on 5 user reviews. Average Customer Rating: 2.50 out of 5.0
Read Reviews (5)  | Write Reviews

Toshiba CAMILEO® X416 Overview

Make every frame unforgettable

Want to make better memories? Get a camera with better features—Toshiba’s CAMILEO® X416 Full HD Camcorder, and unleash the artist within. Fill the frame without destroying the picture, thanks to a powerful 23x optical zoom lens and Electronic Image Stabilization. Like all CAMILEO® models, the X416 camcorder records stunning 1080p full HD video and does so in stereo, lending sensational sound and visuals to your take on parties, vacations, graduations and other events. Need better audio? Use the built-in microphone jack. Style things up with slow-motion, time-lapse, black and white filter and other special features.

Make great memories

Then use the easy on-screen editing on its large 3” touchscreen to trim the videos to your liking. Keep shooting longer with an integrated 16GB memory capacity that allows for about three hours of Full HD video, with support for up to 128GB of additional storage using SD/SDHC/SDXC memory cards (sold separately). Press the Pause button to stop wasting storage space and reduce file clutter by recording multiple moments into a single file. Moreover, when you just want to capture still photos, you can bet your friends and family will be all smiles with the help of smile detection. And when you’re done shooting, plug in to your computer and easily upload your creation right to the Web with Toshiba’s CAMILEO Uploader*.

Charge the X416 camcorder via USB or an AC adapter. Plus, expand your potential with included accessories, like a mini HDMI® cable, remote control, and deluxe soft carrying case. Looking for a camcorder with loads of features and possibilities? Grab hold of Toshiba’s CAMILEO® X416 1080p Full HD Camcorder.

*For Windows© based systems only

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • Camcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for VideoAudio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.