CAMILEO® X416 1080p HD Camcorder

CAMILEO® X416 1080p HD Camcorder

  • List Price:
  • $319.99
  • Instant Savings:
  • -$70.00

Total Price:

$249.99

Buy Now
Video-electronics camileo-x416 2.50 out of 5.0 based on 5 user reviews. Average Customer Rating: 2.50 out of 5.0
Read Reviews (5)  | Write Reviews

Toshiba CAMILEO® X416 Specifications

Summary

Screen Type
LCD Touch
Screen Size
3"
Max Video Resolution
1080p/30fps
Digital Still Megapixel
16MP Interpolated
Recording Format
JPG - Photos, MP4 (H.264) - Videos

Physical Description

Width
2.1"
Length
4.7"
Height
2.4"

Main Specifications

Lens
F3.5 - F4.1
Image Sensor
5MP BSI CMOS Sensor
Optical Zoom
23X
Digital Zoom
120X
On Board Memory
Built-in 16GB flash memory
Expansion
SD/SDHC/SDXC up to 128GB
Still Picture Resolution Options
3MP (2048 x 1536), 5MP (2592 x 1944), 16MP (4608 x 3456)
Video Resolution Options
FHD (1920x1080p/30fps), HD (1280x720p/30fps), VGA (640x480/30fps), HD (1280x720p/60fps)
Exposure
Auto
White Balance
Daylight, Auto, Fluorescent, Tungsten
Scene Mode
Auto, Backlight, Night, Skin
Filter Mode
Negative, Classic (Sepia), Auto, Black & White
Self-timer
Approx. 10 sec.
Light
On, Off, Digital Light
Video Stabilization
Electronic Image Stabilization
File Format (video)
MP4
Power Saving Mode
Auto off after approx. 3 Minutes
Battery Video Recording Time
Approx. 1h40
AC Adapter Charging Time
4 hr
Photos Taken Vs. Capacity (1GB SD)
1GB SD: 16 megapixel (interpolated) = 426 photos
System Requirements [PC]
1GB free hard disk space, 512MB RAM, Microsoft® Windows XP / Vista® / Windows® 7, 4X CD-ROM, Intel Pentium 4, 2.4GHz above, available USB 2.0 port
System Requirement [Mac]
1GB RAM, 1GB free hard disk space, USB 2.0 Port, Mac OS 10.6 or above, Intel® Core™ 2.4GHz or above, DVD-Rom
Box Content
AV with mini USB cable, Camileo Uploader (software for Windows® based systems), Li-Ion rechargable battery, Quick Start Guide, Software CD (User's Manual, warranty information, ArcSoft video and photo editing software), cleaning cloth, deluxe soft case, lens cover set (lens cover and strap), mini HDMI cable, mini USB cable, power adapter, remote control
Approximate Video Recording Capacity - MPEG4
1 GB SD: FHD (1080p) = 11:30 min, HD (720/60fps) = 11:30 min, HD (720p/30fps) = 17:15, VGA (480/30fps) = 34:30 min
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • Camcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $129.99
  • Audio for VideoAudio for Video
    Audio for Video
    Rich and Powerful 3D Sound
    Multiple Device Connectivity
    Simplicity and Convenience
    Built in Dolby® Digital Decoding
    Starts at: $159.99
  • Disc PlayersDisc Players
    Disc Players
    1080p high definition viewing experience
    Access content from other DLNA devices to share on your TV
    Wi-Fi ready models available
    Some models offer 3D capability
    Starts at: $39.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.