MSRP†: $179.99
Average Customer Rating:

Read Reviews (3)
At 2/3" thin and 3.5 oz, this compact video camera is about the same size as a smartphone and can virtually go wherever you go. Don't sacrifice power for size!
The CAMILEO® S20 camcorder supports 1080p Full HD Video, 4x digital zoom and video stabilization*. The S20 also doubles as a 5 Megapixel digital still camera. Choose from 4 different recording modes: Macro for close-up shots, motion detection for surveillance, slow motion for sports, and time elapse for condensing extended footage.
The S20 takes SD/SDHC memory cards up to 32GB (not included) for an estimated 5 hours** at 1080p. Gain greater flexibility and recording time by changing settings which allows up to 12 hours* at the lowest setting. Also, download and charge at the same time with the included USB 2.0 cable.
Previewing, watching or sharing your videos doesn't get any easier. The CAMILEO® S20 is equipped with a large 3" swiveling LCD monitor for previewing and recording in almost any angle. Share your memories with your family and friends with the one-touch YouTube® button or watch them directly on your favorite TV from the AV and HDMI® ports.
*4 x digital zoom and video stabilization work on 720p or below.
** All numbers are approximate from SDcard.org. Actual storage will depend on size of data and compression used.






