CAMILEO® X416 1080p HD Camcorder

CAMILEO® X416 1080p HD Camcorder

MSRP: $319.99 This product has not yet been rated.
Be the first to write a review

Available at ToshibaDirect.com
(Usually ships in 1-2 business days)
Add to Cart

Toshiba CAMILEO® X416 Overview

Make every frame unforgettable

Want to make better memories? Get a camera with better features—Toshiba’s CAMILEO® X416 Full HD Camcorder, and unleash the artist within. Fill the frame without destroying the picture, thanks to a powerful 23x optical zoom lens and Electronic Image Stabilization. Like all CAMILEO® models, the X416 camcorder records stunning 1080p full HD video and does so in stereo, lending sensational sound and visuals to your take on parties, vacations, graduations and other events. Need better audio? Use the built-in microphone jack. Style things up with slow-motion, time-lapse, black and white filter and other special features.

Make great memories

Then use the easy on-screen editing on its large 3” touchscreen to trim the videos to your liking. Keep shooting longer with an integrated 16GB memory capacity that allows for about three hours of Full HD video, with support for up to 128GB of additional storage using SD/SDHC/SDXC memory cards (sold separately). Press the Pause button to stop wasting storage space and reduce file clutter by recording multiple moments into a single file. Moreover, when you just want to capture still photos, you can bet your friends and family will be all smiles with the help of smile detection. And when you’re done shooting, plug in to your computer and easily upload your creation right to the Web with Toshiba’s CAMILEO Uploader*.

Charge the X416 camcorder via USB or an AC adapter. Plus, expand your potential with included accessories, like a mini HDMI® cable, remote control, and deluxe soft carrying case. Looking for a camcorder with loads of features and possibilities? Grab hold of Toshiba’s CAMILEO® X416 1080p Full HD Camcorder.

*For Windows© based systems only

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Video & Electronics
  • Blu-ray PlayersBlu-ray Players
    Blu-ray Players
    1080p high definition viewing experience
    Wi-Fi® ready models available
    Advanced Dolby® sound technologies
    Some models offers 3D capability
    Access additional content via BD-Live™
    Starts at: $79.99
  • DVD PlayersDVD Players
    DVD Players
    Brilliant high-definition visuals
    Stunning surround sound
    A variety of players to suit your lifestyle
    Built-in upconversion technology
    Broad home theater compatibility
    Starts at: $39.99
  • DVD RecordersDVD Recorders
    DVD Recorders
    1080p Upconversion
    Multi-format recording and playback
    Onboard HDMI®-CEC
    One-touch recording
    Starts at: $139.99
  • Camcorders
    Camcorders
    Record, edit and share movies
    Capture video in 1080p high definition
    Thin and lightweight design
    Output content via HDMI
    Starts at: $109.99

Toshiba Product Locator

xhide feature

Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Hard Drives and Storage
Desktop External Drives
Portable External Drives
Accessories
dynadock®
Mobile Monitor
See All Accessories
Need Help Choosing A PC?
Laptop Finder
Computer Research Center

Tablets »

Excite™ Tablet
Thrive™ Tablet
Tablet Accessories
Tablet Finder

Televisions »

Internet Televisions
3D Televisions
LED Televisions
LCD Televisions
TV/DVD Combos
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Blu-ray Players
DVD Players
DVD Recorders
Camcorders
Electronics Accessories

Explore Toshiba »

Our History
Contact Us
Social Responsibility
Careers
Ways to Buy
Toshiba Events
Our Commercials
Press Room
Reseller Partners
Public/Private Sector
Connect
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube