This product may be available at a local business reseller.
Find a Reseller
Toshiba SD4300 Specifications
Video
- Playable Disk Types*
- CD-R, CD-RW, DVD-/+R, DVD-/+RW, SVCD, VCD
- Multi-Camera Angle Select
- Yes
- Multi-Subtitle Select
- Yes
Inputs/Outputs
- Digital Audio Out
- 1 Coaxial
- S-Video
- No
- RCA Video (Composite)
- 1 Output
- SD Card (with SDHC)
- No
Features
- Surround Sound*
- DTS® Compatible
- WMA & MP3 Playback*
- MP3 Only
- HDMI® CEC*
- No
- Wi-Fi
- No
- BD-Live*
- No
- Remote Control*
- Included
- Built-in VCR
- No
Physical Description
- Width
- 16.93"
- Height
- 1.69"
- Depth
- 8.23"
- Width (Shipping)
- 18.9"
- Height (Shipping)
- 3.54"
- Depth (Shipping)
- 11.69"
- Weight
- 3.21 lbs
- Weight (Shipping)
- 4.52 lbs
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.