Toshiba SD5300 Specifications
Video
- Playable Disk Types*
- CD, CD-R, CD-RW, DVD+R, DVD+RW, DVD-R, DVD-RW, DVD-Video, SVCD, VCD
- Video Upconversion*
- 720p, 1080p, 1080i
- Multi-Camera Angle Select
- Yes
- Multi-Subtitle Select
- Yes
Inputs/Outputs
- HDMI®
- 1
- S-Video
- No
- RCA Video (Composite)
- 1 Output
- USB Port
- No
Features
- Surround Sound*
- DTS® Compatible
- WMA & MP3 Playback*
- MP3 Only
- Wi-Fi
- No
- Remote Control*
- Included
- Built-in VCR
- No
Physical Description
- Height
- 1.65"
- Depth
- 8.23"
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.