This product may be available at a local business reseller.
Find a Reseller
Toshiba SD7300 Specifications
Video
- Playable Disk Types*
- CD, CD-R, CD-RW, DVD+R, DVD+RW, DVD-R, DVD-RW, DVD-Video, SVCD, VCD
- Video Upconversion*
- 720p, 1080p, 1080i
- Multi-Camera Angle Select
- Yes
- Multi-Subtitle Select
- Yes
Audio
- Dolby® Digital
- Yes
- Dolby® Digital Plus
- No
- Dolby® True HD
- No
- Surround Sound*
- DTS® Compatible
- WMA & MP3 Playback*
- MP3 Only
- Ethernet Port
- No
Inputs/Outputs
- S-Video
- Yes
- RCA Video (Composite)
- 1 Output
- SD Card (with SDHC)
- 1
- USB Port
- No
Features
- HDMI® CEC*
- Yes
- REGZA-LINK®(HDMITM-CEC)*
- Yes
- Wi-Fi
- No
- BD-Live*
- No
- Remote Control*
- Included
- Built-in VCR
- No
Physical Description
- Width
- 16.93"
- Height
- 1.65"
- Depth
- 8.23"
- Width (Shipping)
- 18.7"
- Height (Shipping)
- 3.35"
- Depth (Shipping)
- 10.63"
- Weight
- 2.82 lbs
- Weight (Shipping)
- 4.09 lbs
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.